IESNA:LM-63-2002
[TEST]P1594581
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601782A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-1224-W-HI-5000K
[LUMINAIRE]1224 FlexBay Linear High bay at W beam, HI lumen, 5000K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]23888
TILT=NONE
1 -1 1 181 13 1 1 1.0417 1.1875 0
1 1 148.8
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90
0 30 60 90 120 150 180 210 240 270
300 330 360
9034.7 9034.7 9053.9 9063.6 9028.5 9028.5 9055.8 9055.8 9029.8 9029.8
9027.2 9024.6 9018.1 8988.8 8988.8 8990.7 8990.7 8956.9 8956.9 8951.7
8937.4 8925.7 8907.4 8886.6 8872.3 8872.3 8818.9 8818.9 8805.9 8778.6
8763.6 8742.1 8720 8708.9 8697.2 8628.9 8628.9 8608 8608 8552.1
8528.6 8494.8 8455.1 8436.9 8398.5 8398.5 8380.2 8328.2 8296.3 8256.6
8203.2 8203.2 8141.4 8141.4 8060 8035.9 8003.4 7958.5 7911.6 7881.7
7858.9 7784.1 7784.1 7704 7676.7 7635 7592.7 7543.3 7501 7475.6
7381.2 7381.2 7303.1 7303.1 7220.4 7170.3 7118.9 7075.3 7041.5 7003.1
6948.4 6861.2 6861.2 6775.3 6775.3 6672.4 6636 6590.4 6554.6 6487.6
6427.1 6366.5 6229.9 6148.5 6056.7 5991.7 5897.9 5814 5706.6 5625.2
5533.5 5344.1 5344.1 5164.4 5164.4 4999.8 4908.6 4823.4 4738.1 4670.4
4595.6 4515.5 4363.9 4363.9 4209.6 4209.6 4050.2 3968.8 3899.9 3813.9
3733.9 3640.8 3562.7 3403.9 3403.9 3228.8 3151.4 3066.1 3006.2 2901.5
2816.2 2721.2 2549.4 2549.4 2367.8 2367.8 2208.3 2125 2039.7 1965.6
1889.4 1832.8 1731.9 1504.1 1504.1 1326.4 1326.4 1116.8 1018.6 933.3
858.5 789.5 711.4 645.6 524.6 524.6 399 332.6 279.9 231
190.7 162.7 141.2 108 108 87.2 87.2 64.4 54.7 46.2
39.7 35.1 29.3 23.4 13 13 5.9 5.9 4.6 2.6
2
9034.7 9034.7 9037.6 9022 9034.3 9034.3 8995.9 9012.2 9004.4 8999.2
8995.3 9000.5 8991.4 8991.4 8986.8 8940 8940 8934.8 8915.2 8901.6
8907.4 8879.4 8866.4 8860.6 8854.7 8822.8 8810.4 8810.4 8759.7 8755.1
8721.3 8712.2 8701.1 8679.6 8630.8 8614.5 8614.5 8559.9 8551.4 8510.4
8483.1 8464.9 8446.6 8401.7 8382.8 8359.4 8292.4 8292.4 8245.5 8204.5
8169.4 8147.9 8101 8082.8 8054.2 8019.7 7966.3 7911.6 7911.6 7819.9
7801 7748.9 7708.6 7676 7635.7 7580.4 7513.3 7513.3 7409.8 7385.1
7329.1 7287.5 7245.2 7199.6 7134.5 7098.1 7048.6 6943.8 6943.8 6844.9
6796.8 6752.5 6703 6633.4 6595 6542.9 6411.4 6411.4 6373.7 6313.8
6190.2 6135.5 6058 6004.7 5944.1 5870 5782.7 5658.4 5658.4 5510
5452.1 5366.8 5303.1 5149.5 5149.5 5062.2 5005.6 4932.7 4785.6 4785.6
4632.1 4569.6 4486.3 4410.8 4320.3 4255.2 4167.3 4013.1 4013.1 3867.9
3792.5 3712.4 3640.8 3551.6 3476.2 3394.2 3301.7 3214.5 3048.5 3048.5
2879.3 2801.2 2710.1 2628.1 2546.1 2462.1 2381.4 2303.3 2222.6 2055.4
2055.4 1888.8 1806.7 1733.2 1650.5 1583.5 1502.8 1437.7 1290.6 1290.6
1149.4 1064.8 1019.9 925.5 889 810.3 786.2 704.9 683.4 587.1
587.1 503.8 428.9 419.1 354.1 344.3 281.2 276 220.6 166.6
166.6 166.6 125.6 94.4 94.4 69 69 50.8 50.8 37.1
28
9034.7 9034.7 9050 9041.5 9041.5 9043.4 9043.4 9035 9035 8982.9
8982.3 8982.3 8988.8 8988.8 8970.6 8970.6 8975.8 8975.8 8944.5 8940
8934.1 8904.8 8900.9 8878.1 8852.1 8854.7 8829.3 8807.8 8792.2 8785.7
8741.5 8741.5 8705.7 8670.5 8664 8611.9 8611.9 8592.4 8579.4 8537.7
8518.9 8475.9 8475.9 8425.8 8397.2 8364.6 8334 8320.4 8275.5 8246.8
8224.7 8194.1 8127.1 8094.5 8049.6 8018.4 7998.8 7949.4 7916.2 7893.4
7862.8 7779.5 7779.5 7701.4 7659.1 7635 7581.7 7529.6 7495.7 7465.8
7378 7378 7291.4 7291.4 7213.3 7163.2 7116.3 7076.6 7042.8 6986.8
6950.4 6904.8 6848.2 6748.6 6677.7 6624.9 6563.1 6527.3 6436.8 6395.2
6312.5 6259.2 6121.8 6121.8 5977.3 5894 5850.4 5762.5 5685.1 5616.8
5541.3 5456.7 5383.8 5214.6 5214.6 5046 4958.8 4861.8 4785.6 4689.3
4609.3 4517.5 4447.8 4350.9 4195.3 4104.2 4018.9 3945.4 3872.5 3797
3721.5 3625.2 3544.5 3368.1 3368.1 3185.2 3096.7 3020.6 2937.9 2868.3
2811.6 2749.8 2668.5 2606 2421.1 2421.1 2220 2109.4 2026.1 1923.2
1829.5 1740.4 1643.4 1481.3 1481.3 1346.6 1282.8 1199.5 1142.2 1056.3
999.7 911.2 862.4 748.5 617.6 617.6 512.9 502.5 428.9 417.8
348.9 339.7 272.7 266.2 199.8 136 136 94.4 89.8 67.7
67 50.8 49.5 40.3 29.3 29.3 20.8 20.8 16.9 16.9
5.9
9034.7 9034.7 9044.1 9053.2 9053.2 9048.7 9048.7 9036.9 9044.8 9050.6
9036.3 9014.2 9010.3 9019.4 8997.2 8997.2 8973.8 8973.8 8975.1 8956.2
8934.8 8930.9 8930.2 8917.2 8891.2 8863.8 8863.8 8840.4 8840.4 8785.7
8777.9 8769.5 8745.4 8710.9 8680.3 8680.3 8639.3 8639.3 8579.4 8572.2
8558.6 8528.6 8492.2 8462.9 8450.5 8396.5 8396.5 8336 8336 8293
8256.6 8213.6 8183.7 8166.1 8142.7 8105.6 8043.1 8043.1 8002.1 8002.1
7933.8 7910.3 7896.7 7874.5 7844.6 7806.2 7806.2 7782.1 7782.1 7737.9
7734.6 7724.2 7707.3 7668.9 7638.9 7638.3 7608.4 7608.4 7553 7553
7477.5 7404.6 7291.4 7188.5 7079.9 6993.3 6895.7 6701.7 6701.7 6535.8
6403.6 6317.7 6197.3 6119.2 6000.8 5909.7 5713.7 5713.7 5541.3 5541.3
5324.5 5212.6 5111.1 5001.7 4894.3 4782.4 4689.3 4489.5 4489.5 4286.4
4286.4 4124.4 4060 4028.7 4015 3936.3 3876.4 3730.6 3523.7 3523.7
3282.9 3153.3 3038.8 2922.9 2824.7 2719.2 2600.8 2369.1 2369.1 2158.9
2158.9 1935.6 1829.5 1740.4 1640.8 1536.6 1426 1331 1132.5 1132.5
933.9 933.9 731.5 663.2 559.7 559.7 503.1 389.2 389.2 348.9
305.2 266.9 218.7 218.7 180.3 180.3 142.5 142.5 105.4 92.4
84 78.8 74.8 63.8 63.8 49.5 49.5 41.7 37.7 34.5
28 21.5 15.6 11.7 10.4 10.4 7.2 7.2 5.2 2.6
2.6
9034.7 9034.7 9045.4 9064.3 9064.3 9056.5 9048.7 9031.1 9029.8 9047.4
9023.9 9008.3 9012.9 9020 9000.5 8981.6 8981.6 8960.8 8962.1 8934.8
8917.8 8921.1 8924.3 8902.2 8884 8871.6 8841.7 8842.3 8817.6 8785.7
8779.2 8774.7 8747.3 8720.6 8701.8 8685.5 8665.3 8611.3 8575.5 8559.9
8553.4 8526.7 8500 8475.9 8458.3 8440.8 8391.3 8391.3 8343.8 8330.8
8304.8 8268.3 8278.1 8254.6 8233.8 8211 8201.3 8168.7 8153.1 8134.2
8104.9 8126.4 8126.4 8106.2 8093.2 8071.1 8056.1 7985.8 7873.2 7845.9
7776.3 7775 7711.2 7724.2 7650 7650 7534.2 7414.4 7335 7251
7154 7025.8 6943.2 6943.2 6781.1 6781.1 6580 6483.7 6338.6 6124.4
6124.4 5918.8 5918.8 5808.8 5808.8 5676 5676 5477.5 5363.6 5254.9
5012.8 5012.8 4802.6 4802.6 4643.1 4643.1 4522 4522 4364.6 4134.2
4134.2 3906.4 3906.4 3679.2 3679.2 3470.3 3470.3 3257.5 3152.7 3034.2
2805.8 2805.8 2568.2 2568.2 2356.7 2356.7 2151 2151 1951.9 1851
1769.6 1578.9 1578.9 1349.8 1349.8 1122 1122 955.4 955.4 798.6
651.5 651.5 536.3 536.3 458.2 458.2 399 399 318.3 299.4
233.6 171.8 171.8 148.4 145.8 128.2 128.2 106.7 106.7 83.3
78.1 64.4 57.3 57.3 48.8 48.8 39.7 39.7 33.2 33.2
28 22.8 22.8 17.6 17.6 9.8 9.8 6.5 6.5 5.9
4.6
9034.7 9034.7 9051.3 9040.2 9040.2 9027.8 9027.8 9046.1 9046.1 9024.6
9029.8 9027.2 9007 9007 8994.6 8994.6 8981.6 8981.6 8941.3 8941.3
8943.9 8923.1 8906.8 8887.2 8887.2 8861.2 8861.2 8806.5 8806.5 8798.1
8759 8738.2 8738.9 8722.6 8673.1 8673.1 8629.5 8629.5 8587.2 8587.2
8533.8 8528.6 8500.6 8443.4 8443.4 8385.5 8385.5 8333.4 8333.4 8235.7
8210.4 8210.4 8159.6 8159.6 8098.4 8083.5 8056.1 8025.5 7997.6 7964.4
7944.8 7882.3 7882.3 7844.6 7836.1 7807.5 7781.5 7775.6 7763.2 7759.3
7741.8 7706 7662.4 7662.4 7618.1 7619.4 7613.6 7609 7598.6 7560.8
7507.5 7336.3 7336.3 7148.8 7057.7 6965.3 6868.3 6751.2 6626.2 6537.1
6404.3 6337.9 6138.1 6138.1 5933.7 5823.1 5737.8 5622.6 5543.9 5428
5355.8 5252.9 5158.6 4945.7 4945.7 4734.2 4624.9 4526.6 4425.7 4337.2
4255.2 4153.7 4056 4056 3974.1 3911.6 3856.9 3733.2 3618.7 3488.5
3340.8 3230.1 3107.1 2889.7 2889.7 2675 2578 2472.6 2366.5 2239.5
2136.7 2018.9 1914.1 1796.3 1568.5 1568.5 1370 1274.4 1172.8 1088.2
995.2 941.1 849.3 717.2 717.2 566.9 531.1 425 395.7 339.1
321.5 283.1 231 231 186.8 186.8 151.6 145.8 129.5 124.3
100.9 95.7 78.1 73.6 64.4 56 56 44.3 38.4 31.9
30.6 24.7 23.4 20.2 11.7 11.7 5.9 5.9 5.2 5.2
1.3
9034.7 9034.7 9053.9 9063.6 9028.5 9028.5 9055.8 9055.8 9029.8 9029.8
9027.2 9024.6 9018.1 8988.8 8988.8 8990.7 8990.7 8956.9 8956.9 8951.7
8937.4 8925.7 8907.4 8886.6 8872.3 8872.3 8818.9 8818.9 8805.9 8778.6
8763.6 8742.1 8720 8708.9 8697.2 8628.9 8628.9 8608 8608 8552.1
8528.6 8494.8 8455.1 8436.9 8398.5 8398.5 8380.2 8328.2 8296.3 8256.6
8203.2 8203.2 8141.4 8141.4 8060 8035.9 8003.4 7958.5 7911.6 7881.7
7858.9 7784.1 7784.1 7704 7676.7 7635 7592.7 7543.3 7501 7475.6
7381.2 7381.2 7303.1 7303.1 7220.4 7170.3 7118.9 7075.3 7041.5 7003.1
6948.4 6861.2 6861.2 6775.3 6775.3 6672.4 6636 6590.4 6554.6 6487.6
6427.1 6366.5 6229.9 6148.5 6056.7 5991.7 5897.9 5814 5706.6 5625.2
5533.5 5344.1 5344.1 5164.4 5164.4 4999.8 4908.6 4823.4 4738.1 4670.4
4595.6 4515.5 4363.9 4363.9 4209.6 4209.6 4050.2 3968.8 3899.9 3813.9
3733.9 3640.8 3562.7 3403.9 3403.9 3228.8 3151.4 3066.1 3006.2 2901.5
2816.2 2721.2 2549.4 2549.4 2367.8 2367.8 2208.3 2125 2039.7 1965.6
1889.4 1832.8 1731.9 1504.1 1504.1 1326.4 1326.4 1116.8 1018.6 933.3
858.5 789.5 711.4 645.6 524.6 524.6 399 332.6 279.9 231
190.7 162.7 141.2 108 108 87.2 87.2 64.4 54.7 46.2
39.7 35.1 29.3 23.4 13 13 5.9 5.9 4.6 2.6
2
9034.7 9034.7 9037.6 9022 9034.3 9034.3 8995.9 9012.2 9004.4 8999.2
8995.3 9000.5 8991.4 8991.4 8986.8 8940 8940 8934.8 8915.2 8901.6
8907.4 8879.4 8866.4 8860.6 8854.7 8822.8 8810.4 8810.4 8759.7 8755.1
8721.3 8712.2 8701.1 8679.6 8630.8 8614.5 8614.5 8559.9 8551.4 8510.4
8483.1 8464.9 8446.6 8401.7 8382.8 8359.4 8292.4 8292.4 8245.5 8204.5
8169.4 8147.9 8101 8082.8 8054.2 8019.7 7966.3 7911.6 7911.6 7819.9
7801 7748.9 7708.6 7676 7635.7 7580.4 7513.3 7513.3 7409.8 7385.1
7329.1 7287.5 7245.2 7199.6 7134.5 7098.1 7048.6 6943.8 6943.8 6844.9
6796.8 6752.5 6703 6633.4 6595 6542.9 6411.4 6411.4 6373.7 6313.8
6190.2 6135.5 6058 6004.7 5944.1 5870 5782.7 5658.4 5658.4 5510
5452.1 5366.8 5303.1 5149.5 5149.5 5062.2 5005.6 4932.7 4785.6 4785.6
4632.1 4569.6 4486.3 4410.8 4320.3 4255.2 4167.3 4013.1 4013.1 3867.9
3792.5 3712.4 3640.8 3551.6 3476.2 3394.2 3301.7 3214.5 3048.5 3048.5
2879.3 2801.2 2710.1 2628.1 2546.1 2462.1 2381.4 2303.3 2222.6 2055.4
2055.4 1888.8 1806.7 1733.2 1650.5 1583.5 1502.8 1437.7 1290.6 1290.6
1149.4 1064.8 1019.9 925.5 889 810.3 786.2 704.9 683.4 587.1
587.1 503.8 428.9 419.1 354.1 344.3 281.2 276 220.6 166.6
166.6 166.6 125.6 94.4 94.4 69 69 50.8 50.8 37.1
28
9034.7 9034.7 9050 9041.5 9041.5 9043.4 9043.4 9035 9035 8982.9
8982.3 8982.3 8988.8 8988.8 8970.6 8970.6 8975.8 8975.8 8944.5 8940
8934.1 8904.8 8900.9 8878.1 8852.1 8854.7 8829.3 8807.8 8792.2 8785.7
8741.5 8741.5 8705.7 8670.5 8664 8611.9 8611.9 8592.4 8579.4 8537.7
8518.9 8475.9 8475.9 8425.8 8397.2 8364.6 8334 8320.4 8275.5 8246.8
8224.7 8194.1 8127.1 8094.5 8049.6 8018.4 7998.8 7949.4 7916.2 7893.4
7862.8 7779.5 7779.5 7701.4 7659.1 7635 7581.7 7529.6 7495.7 7465.8
7378 7378 7291.4 7291.4 7213.3 7163.2 7116.3 7076.6 7042.8 6986.8
6950.4 6904.8 6848.2 6748.6 6677.7 6624.9 6563.1 6527.3 6436.8 6395.2
6312.5 6259.2 6121.8 6121.8 5977.3 5894 5850.4 5762.5 5685.1 5616.8
5541.3 5456.7 5383.8 5214.6 5214.6 5046 4958.8 4861.8 4785.6 4689.3
4609.3 4517.5 4447.8 4350.9 4195.3 4104.2 4018.9 3945.4 3872.5 3797
3721.5 3625.2 3544.5 3368.1 3368.1 3185.2 3096.7 3020.6 2937.9 2868.3
2811.6 2749.8 2668.5 2606 2421.1 2421.1 2220 2109.4 2026.1 1923.2
1829.5 1740.4 1643.4 1481.3 1481.3 1346.6 1282.8 1199.5 1142.2 1056.3
999.7 911.2 862.4 748.5 617.6 617.6 512.9 502.5 428.9 417.8
348.9 339.7 272.7 266.2 199.8 136 136 94.4 89.8 67.7
67 50.8 49.5 40.3 29.3 29.3 20.8 20.8 16.9 16.9
5.9
9034.7 9034.7 9044.1 9053.2 9053.2 9048.7 9048.7 9036.9 9044.8 9050.6
9036.3 9014.2 9010.3 9019.4 8997.2 8997.2 8973.8 8973.8 8975.1 8956.2
8934.8 8930.9 8930.2 8917.2 8891.2 8863.8 8863.8 8840.4 8840.4 8785.7
8777.9 8769.5 8745.4 8710.9 8680.3 8680.3 8639.3 8639.3 8579.4 8572.2
8558.6 8528.6 8492.2 8462.9 8450.5 8396.5 8396.5 8336 8336 8293
8256.6 8213.6 8183.7 8166.1 8142.7 8105.6 8043.1 8043.1 8002.1 8002.1
7933.8 7910.3 7896.7 7874.5 7844.6 7806.2 7806.2 7782.1 7782.1 7737.9
7734.6 7724.2 7707.3 7668.9 7638.9 7638.3 7608.4 7608.4 7553 7553
7477.5 7404.6 7291.4 7188.5 7079.9 6993.3 6895.7 6701.7 6701.7 6535.8
6403.6 6317.7 6197.3 6119.2 6000.8 5909.7 5713.7 5713.7 5541.3 5541.3
5324.5 5212.6 5111.1 5001.7 4894.3 4782.4 4689.3 4489.5 4489.5 4286.4
4286.4 4124.4 4060 4028.7 4015 3936.3 3876.4 3730.6 3523.7 3523.7
3282.9 3153.3 3038.8 2922.9 2824.7 2719.2 2600.8 2369.1 2369.1 2158.9
2158.9 1935.6 1829.5 1740.4 1640.8 1536.6 1426 1331 1132.5 1132.5
933.9 933.9 731.5 663.2 559.7 559.7 503.1 389.2 389.2 348.9
305.2 266.9 218.7 218.7 180.3 180.3 142.5 142.5 105.4 92.4
84 78.8 74.8 63.8 63.8 49.5 49.5 41.7 37.7 34.5
28 21.5 15.6 11.7 10.4 10.4 7.2 7.2 5.2 2.6
2.6
9034.7 9034.7 9045.4 9064.3 9064.3 9056.5 9048.7 9031.1 9029.8 9047.4
9023.9 9008.3 9012.9 9020 9000.5 8981.6 8981.6 8960.8 8962.1 8934.8
8917.8 8921.1 8924.3 8902.2 8884 8871.6 8841.7 8842.3 8817.6 8785.7
8779.2 8774.7 8747.3 8720.6 8701.8 8685.5 8665.3 8611.3 8575.5 8559.9
8553.4 8526.7 8500 8475.9 8458.3 8440.8 8391.3 8391.3 8343.8 8330.8
8304.8 8268.3 8278.1 8254.6 8233.8 8211 8201.3 8168.7 8153.1 8134.2
8104.9 8126.4 8126.4 8106.2 8093.2 8071.1 8056.1 7985.8 7873.2 7845.9
7776.3 7775 7711.2 7724.2 7650 7650 7534.2 7414.4 7335 7251
7154 7025.8 6943.2 6943.2 6781.1 6781.1 6580 6483.7 6338.6 6124.4
6124.4 5918.8 5918.8 5808.8 5808.8 5676 5676 5477.5 5363.6 5254.9
5012.8 5012.8 4802.6 4802.6 4643.1 4643.1 4522 4522 4364.6 4134.2
4134.2 3906.4 3906.4 3679.2 3679.2 3470.3 3470.3 3257.5 3152.7 3034.2
2805.8 2805.8 2568.2 2568.2 2356.7 2356.7 2151 2151 1951.9 1851
1769.6 1578.9 1578.9 1349.8 1349.8 1122 1122 955.4 955.4 798.6
651.5 651.5 536.3 536.3 458.2 458.2 399 399 318.3 299.4
233.6 171.8 171.8 148.4 145.8 128.2 128.2 106.7 106.7 83.3
78.1 64.4 57.3 57.3 48.8 48.8 39.7 39.7 33.2 33.2
28 22.8 22.8 17.6 17.6 9.8 9.8 6.5 6.5 5.9
4.6
9034.7 9034.7 9051.3 9040.2 9040.2 9027.8 9027.8 9046.1 9046.1 9024.6
9029.8 9027.2 9007 9007 8994.6 8994.6 8981.6 8981.6 8941.3 8941.3
8943.9 8923.1 8906.8 8887.2 8887.2 8861.2 8861.2 8806.5 8806.5 8798.1
8759 8738.2 8738.9 8722.6 8673.1 8673.1 8629.5 8629.5 8587.2 8587.2
8533.8 8528.6 8500.6 8443.4 8443.4 8385.5 8385.5 8333.4 8333.4 8235.7
8210.4 8210.4 8159.6 8159.6 8098.4 8083.5 8056.1 8025.5 7997.6 7964.4
7944.8 7882.3 7882.3 7844.6 7836.1 7807.5 7781.5 7775.6 7763.2 7759.3
7741.8 7706 7662.4 7662.4 7618.1 7619.4 7613.6 7609 7598.6 7560.8
7507.5 7336.3 7336.3 7148.8 7057.7 6965.3 6868.3 6751.2 6626.2 6537.1
6404.3 6337.9 6138.1 6138.1 5933.7 5823.1 5737.8 5622.6 5543.9 5428
5355.8 5252.9 5158.6 4945.7 4945.7 4734.2 4624.9 4526.6 4425.7 4337.2
4255.2 4153.7 4056 4056 3974.1 3911.6 3856.9 3733.2 3618.7 3488.5
3340.8 3230.1 3107.1 2889.7 2889.7 2675 2578 2472.6 2366.5 2239.5
2136.7 2018.9 1914.1 1796.3 1568.5 1568.5 1370 1274.4 1172.8 1088.2
995.2 941.1 849.3 717.2 717.2 566.9 531.1 425 395.7 339.1
321.5 283.1 231 231 186.8 186.8 151.6 145.8 129.5 124.3
100.9 95.7 78.1 73.6 64.4 56 56 44.3 38.4 31.9
30.6 24.7 23.4 20.2 11.7 11.7 5.9 5.9 5.2 5.2
1.3
9034.7 9034.7 9053.9 9063.6 9028.5 9028.5 9055.8 9055.8 9029.8 9029.8
9027.2 9024.6 9018.1 8988.8 8988.8 8990.7 8990.7 8956.9 8956.9 8951.7
8937.4 8925.7 8907.4 8886.6 8872.3 8872.3 8818.9 8818.9 8805.9 8778.6
8763.6 8742.1 8720 8708.9 8697.2 8628.9 8628.9 8608 8608 8552.1
8528.6 8494.8 8455.1 8436.9 8398.5 8398.5 8380.2 8328.2 8296.3 8256.6
8203.2 8203.2 8141.4 8141.4 8060 8035.9 8003.4 7958.5 7911.6 7881.7
7858.9 7784.1 7784.1 7704 7676.7 7635 7592.7 7543.3 7501 7475.6
7381.2 7381.2 7303.1 7303.1 7220.4 7170.3 7118.9 7075.3 7041.5 7003.1
6948.4 6861.2 6861.2 6775.3 6775.3 6672.4 6636 6590.4 6554.6 6487.6
6427.1 6366.5 6229.9 6148.5 6056.7 5991.7 5897.9 5814 5706.6 5625.2
5533.5 5344.1 5344.1 5164.4 5164.4 4999.8 4908.6 4823.4 4738.1 4670.4
4595.6 4515.5 4363.9 4363.9 4209.6 4209.6 4050.2 3968.8 3899.9 3813.9
3733.9 3640.8 3562.7 3403.9 3403.9 3228.8 3151.4 3066.1 3006.2 2901.5
2816.2 2721.2 2549.4 2549.4 2367.8 2367.8 2208.3 2125 2039.7 1965.6
1889.4 1832.8 1731.9 1504.1 1504.1 1326.4 1326.4 1116.8 1018.6 933.3
858.5 789.5 711.4 645.6 524.6 524.6 399 332.6 279.9 231
190.7 162.7 141.2 108 108 87.2 87.2 64.4 54.7 46.2
39.7 35.1 29.3 23.4 13 13 5.9 5.9 4.6 2.6
2
